Filtros
Borrar todo
Categoría
Características técnicas
-
Number of units
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Suitable for modular domestic switching devices
-
Material
-
Material quality
-
Shape
-
Surface protection
-
Device width
-
Device height
-
Device depth
-
With cover frame
-
Surface finishing
-
With duct entry
-
With cable entry
-
RAL-number (similar)
-
With screw gland entry
-
Number of modules (module system)
-
Shock resistant
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Number of units
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/25501-BTICINO-1000.jpg)
BTICINO
Idrobox
REF. 25501
Caja Idrobox con IP55 de color gris - 1 módulo - Para Màtix y Magic
9,82 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.