Filtros
Borrar todo
Categoría
Características técnicas
-
Rated voltage
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Height
-
Depth
-
Colour
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037243-LEGRAND-1000.jpg)
LEGRAND
Viking 3
REF. 037243
Borna Viking 3 con resorte - 1 unión/3 conduct - 1 entrada/2 salidas - gris - paso 6
2,46 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037240-LEGRAND-1000.jpg)
LEGRAND
Viking 3
REF. 037240
Borna Viking 3 con resorte - 1 unión/3 conduct - 1 entrada/2 salidas - gris - paso 5
2,14 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.