-
Rated voltage
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/013020-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 10x38mm - sin indicador - 20A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/013004-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 10x38mm - sin indicador - 4A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/013010-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 10x38mm - sin indicador - 10A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/013006-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 10x38mm - sin indicador - 6A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/013016-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 10x38mm - sin indicador - 16A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/013002-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 10x38mm - sin indicador - 2A
Sin IVA