Filtros
Borrar todo
Categoría
Características técnicas
-
Cover model
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Shape
-
Max. conductor cross section
-
Mounting in the soil
-
Length
-
Mounting under water
-
Surface protection
-
For tube diameter
-
Mounting method
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
With screening
-
Weatherproof
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-092166-WEB-R.jpg)
LEGRAND
Plexo
REF. 092166
Caja de derivación para conexiones, Plexo IP55, rectangular. Dimensiones: 155x110x80mm 10 entradas. Color gris
8,61 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.