Filtros
Borrar todo
Categoría
Características técnicas
-
Housing shape
-
Transparent
-
Nominal current
-
Material
-
Number of socket outlets CEE 7/16 (EURO)
-
Material quality
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Number of cold device socket outlets
-
Surface protection
-
Number of socket outlets Danish standard (earthing pin)
-
Mounting method
-
Number of socket outlets French standard type E
-
Number of socket outlets Italian standard type Bipasso
-
Number of socket outlets Italian standard type P11
-
Number of socket outlets Italian standard type P17
-
Number of NEMA-outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Surface finishing
-
Residual current circuit breaker (RCCB)
-
Number of universal multi standard sockets
-
Over voltage protection
-
Mains filter
-
Número de otras tomas de corriente
-
Number of USB connections
-
With cover
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With on/off switch
-
Length of power cord
-
Rotated central insert
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Mandatory neutral
-
Color
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connected object
LEGRAND
Bases y clavijas
REF. 694593
Adaptador extraplano 2 tomas 2P 10A y USB A+C. Color blanco y gris,
33,13 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.