-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Overhear protected
-
Colour indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
Mounting method
-
Mounting method outdoor station
-
Material outdoor station
-
With memory function
-
With memory function
-
Installation technique
-
Colour outdoor station
-
Colour outdoor station
-
Can be connected to smartphone
-
Internal communication
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
With day/night function
-
Opening angle camera
-
Opening angle camera
-
Opening angle camera
-
Screen diagonal
-
Zoom, pan/tilt function
-
Screen diagonal (inch)
-
Manual adjustable camera
-
Manual adjustable camera
-
Picture system
-
Property picture system
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
IFTTT support available
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Sound level
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Memory video function
-
Camera type
-
Camera type
-
Video recorder angle
-
Video recorder angle
-
Max distance between internal and external unit
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Application name
-
Application name
-
Product use function
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
IEC code (Pack2)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Pack 2
-
Number of Single Element (Pack2)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-363915-WEB-R.jpg)
Kit manos libres unifamiliar con Classe 300EOS with Netatmo en color blanco y placa exterior LÍNEA 3000 en acabado negro
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/TG-376181-WEB-PR.jpg)
Kit manos libres unifamiliar con Classe 300EOS with Netatmo acabado en blanco y placa exterior SFERA New
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-363926-WEB-EMB-R.jpg)
Kit manos libres unifamiliar con Classe 300EOS with Netatmo en acabado negro y placa exterior LÍNEA 3000 acabada en negro
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-364716-WEB-EMB-R.jpg)
Kit vídeo 1 vivienda 2 hilos, placa LÍNEA 3000 y monitor manos libres Classe 100 conectado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/TG-379716-WEB-EMB-R.jpg)
Kit vídeo 1 vivienda 2 hilos, placa SFERA NEW y monitor manos libres Classe 100 conectado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/09-02-2024/04-45/TG-379116-WEB-R.jpg)
Kit vídeo 1 vivienda 2 hilos, placa SFERA NEW y monitor manos libres Classe 100 conectado
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-364714-WEB-PR.jpg)
Kit vídeo 1 vivienda 2 hilos, placa LÍNEA 3000 y monitor manos libres Classe 100 conectado