Filtros
Borrar todo
Categoría
Características técnicas
-
Assembly arrangement
-
Number of units
-
Mounting direction
-
Transparent
-
Suitable for modular domestic switching devices
-
Material
-
Material quality
-
Shape
-
Surface protection
-
Device width
-
Device height
-
Device depth
-
With cover frame
-
Cross-trunking mounting
-
Surface finishing
-
With duct entry
-
With cable entry
-
With screw gland entry
-
Number of modules (module system)
-
Shock resistant
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Antimicrobial treatment
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable support
-
Number of units
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/TG-375272-WEB-R.jpg)
TEGUI
Serie 7
REF. 375272
Caja superficie 1 columna - 2 módulos SERIE 7
83,72 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.