Filtros
Borrar todo
Categoría
Características técnicas
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Voltage type for actuating
-
Rated operation current Ie, 400 V
-
Number of auxiliary contacts as change-over contact
-
With LED indication
-
Mounting method
-
Suitable for manual operation
-
Interface
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Number of auxiliary contacts as normally open contact, leading
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Connection type auxiliary circuit
LEGRAND
CTX³
REF. 416820
Relé de control CTX³ - 2 NA + 2 NC - 24 V~
82,83 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
CTX³
REF. 416826
Relé de control CTX³ - 2 NA + 2 NC - 230 V~
82,83 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.