Filtros
Borrar todo
Categoría
Características técnicas
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416110-LEGRAND-1000.jpg)
LEGRAND
CTX³
REF. 416110
Contactores tripolares CTX³ 22 - 22A - 24 V~ - 1 NA + 1 NC - Bornas con tornillo
162,64 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416116-LEGRAND-1000.jpg)
LEGRAND
CTX³
REF. 416116
Contactores tripolares CTX³ 22 - 22A - 230 V~ - 1 NA + 1 NC - Bornas con tornillo
162,64 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.