-
Rated voltage
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015096-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 100A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015063-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 63A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015080-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 80A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/015025-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 25A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015040-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 40A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015050-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 50A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015032-LEGRAND-1000.jpg)
Cartucho fusible cilíndrico - aM - 22x58mm - sin percutor - 32A
Sin IVA