-
Rated voltage
-
Rated voltage
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-015397-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 125A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/015396-LEGRAND.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 100A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-015332-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 32A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-015325-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 25A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-015340-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 40A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-015350-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 50A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-015380-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 80A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-015363-WEB-F.jpg)
Cartucho fusible cilíndrico - gG - 22x58mm - sin percutor - 63A
Sin IVA