Filtros
Borrar todo
Categoría
Características técnicas
-
Construction type
-
Input voltage
-
Primary frequency
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Auto shut down function
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
SNMP
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Terminal marking indication
-
Type of load
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
LEGRAND
Keor
REF. 311072
SAI rack KEOR SPE 2U 3kVA de Legrand
1 834,11 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
Keor
REF. 311070
SAI rack KEOR SPE 2U 2kVA de Legrand
1 393,00 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
Keor
REF. 311069
SAI rack KEOR SPE 2U 1,5kVA de Legrand
998,32 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
Keor
REF. 311067
SAI rack KEOR SPE 2U 1kVA de Legrand
789,36 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.