Filtros
Borrar todo
Categoría
Características técnicas
-
Housing shape
-
Core cross section
-
Transparent
-
Nominal current
-
Material
-
Number of socket outlets CEE 7/16 (EURO)
-
Material quality
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Number of cold device socket outlets
-
Surface protection
-
Number of socket outlets Danish standard (earthing pin)
-
Mounting method
-
Number of socket outlets French standard type E
-
Number of socket outlets Italian standard type Bipasso
-
Number of socket outlets Italian standard type P11
-
Number of socket outlets Italian standard type P17
-
NEMA designation
-
Number of NEMA-outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Surface finishing
-
Residual current circuit breaker (RCCB)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of universal multi standard sockets
-
Over voltage protection
-
Mains filter
-
Number of other socket outlets
-
Number of USB connections
-
With cover
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With on/off switch
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Mandatory neutral
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-694518-WEB-R2.jpg)
LEGRAND
Bases y clavijas
REF. 694518
Adaptador triple 3x2P+T de entrada frontal. Color blanco y gris
7,03 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-694519-WEB-R.jpg)
LEGRAND
Bases y clavijas
REF. 694519
Adaptador triple 3x2P+T de entrada frontal. Color negro
6,97 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.