Filtros
Borrar todo
Categoría
Características técnicas
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
LEGRAND
CTX³
REF. 416120
Contactores tripolares CTX³ 40 - 32A - 24 V~ - 2 NA + 2 NC - Bornas con tornillo
233,49 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
CTX³
REF. 416126
Contactores tripolares CTX³ 40 - 32A - 230 V~ - 2 NA + 2 NC - Bornas con tornillo
233,49 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.