-
Number of units
-
Transparent
-
Mounting direction
-
Material
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Número RAL (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/770374-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color madera oscura plata para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/770394-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color negro y plata para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/770354-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color aluminio y plata para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/770154-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color aluminio brillante para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/770494-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color blanco y plata para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/774464-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color blanco/cristal para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/774354-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color marfil para montaje horizontal o vertical
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/774454-LEGRAND-1000.jpg)
Placa embellecedora Valena de 4 elementos de color blanco para montaje horizontal o vertical
Sin IVA