Filtros
Borrar todo
Categoría
Características técnicas
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Voltage type for actuating
-
Rated operation current Ie, 400 V
-
Number of auxiliary contacts as change-over contact
-
With LED indication
-
Mounting method
-
Suitable for manual operation
-
Interface
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Number of auxiliary contacts as normally open contact, leading
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Connection type auxiliary circuit
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416800-LEGRAND-1000.jpg)
LEGRAND
CTX³
REF. 416800
Relé de control CTX³ - 4 NA - 24 V~
82,83 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416806-LEGRAND-1000.jpg)
LEGRAND
CTX³
REF. 416806
Relé de control CTX³ - 4 NA - 230 V~
82,83 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.