Filtros
Borrar todo
Categoría
Características técnicas
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Number of switches
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Degree of protection (NEMA)
-
Rated permanent current at AC-23, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
LEGRAND
Inversores de redes DSX TSE DIN
REF. 424107
Inversor de redes DSX TSE DIN - 40A - 4P - mando directo frontal - maneta negra
223,57 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
Inversores de redes DSX TSE DIN
REF. 424101
Inversor de redes DSX TSE DIN - 40A - 3P - mando directo frontal - maneta negra
191,98 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.