-
Number of units
-
Transparent
-
Mounting direction
-
Material
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Tratamiento de superficie
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-864875-WEB-R.jpg)
Placa embellecedora Niloé Step de 5 elementos de color aluminio pulido
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-864975-WEB-R.jpg)
Placa embellecedora Niloé Step de 5 elementos de color madera oscura
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-864775-WEB-R.jpg)
Placa embellecedora Niloé Step de 5 elementos de color cobre
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-864375-WEB-R.jpg)
Placa embellecedora Niloé Step de 5 elementos de color aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-864575-WEB-R.jpg)
Placa embellecedora Niloé Step de 5 elementos de color negro mate
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-864175-WEB-R.jpg)
Placa embellecedora Niloé Step de 5 elementos de color blanco mate
Sin IVA