-
Rated voltage
-
Release characteristic
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-010225-WEB-F.jpg)
Cartucho fusible cilíndrico miniatura - 5x20mm - 2,5A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-010205-WEB-F.jpg)
Cartucho fusible cilíndrico miniatura - 5x20mm - 500 mA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-010210-WEB-F.jpg)
Cartucho fusible cilíndrico miniatura - 5x20mm - 1A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-010296-WEB-F.jpg)
Cartucho fusible cilíndrico miniatura - 5x20mm - 10A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-010220-WEB-F.jpg)
Cartucho fusible cilíndrico miniatura - 5x20mm - 2A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-30/LG-010250-WEB-F.jpg)
Cartucho fusible cilíndrico miniatura - 5x20mm - 5A
Sin IVA