-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated operation current Ie at AC-15, 230 V
-
Type of electric connection
-
Model
-
Mounting method
-
Mounting method
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Interbloqueo mecánico para contactores 3P de 185A a 400A y 4P de 165A a 500A.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/416879-LEGRAND-1000.jpg)
Enclavamiento mecánico CTX³ para CTX³ 4P entre 40 y 135A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-416880-WEB-R.jpg)
Enclavamiento mecánico CTX³ para CTX³ 22/40/65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416853-LEGRAND-1000.jpg)
Contacto auxiliar CTX³ - para CTX³ 22/40/65 - 4 NA - Montaje frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416854-LEGRAND-1000.jpg)
Contacto auxiliar CTX³ - para CTX³ 22/40/65- 3 NA + 1 NC - Montaje frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416855-LEGRAND-1000.jpg)
Contacto auxiliar CTX³ - para CTX³ 22/40/65- 2 NA + 2 NC - Montaje frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416849-LEGRAND-1000.jpg)
Contacto auxiliar - para CTX³ 4P 40 a 135A - 1 NA + 1 NC - Montaje lateral
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416858-LEGRAND-1000.jpg)
Contacto auxiliar CTX³ - para CTX³ 22/40/65 - 1 NA + 1 NC - Montaje lateral
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416850-LEGRAND-1000.jpg)
Contacto auxiliar CTX³ - para CTX³ 22/40/65 -1 NA + 1 NC - Montaje frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416851-LEGRAND-1000.jpg)
Contacto auxiliar CTX³ - para CTX³ 22/40/65 - 2 NA - Montaje frontal
Sin IVA