Actuador/regulador MyHOME - Balasto o driver LED - 460 W máx - 2 módulos
MyHOME
BTICINO
Actuador/regulador MyHOME - Balasto o driver LED - 460 W máx - 2 módulos
REF. F413N
EAN.
8012199894461
Actuador/regulador DIN para balasto y driver LED que permite gestionar hasta 10 balastos - 2 módulos DIN.
Garantía 3 años
Familia de precios : 3401
225,26 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Dimming actuator |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
---|---|
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 1 |
Output power | 0-460 W |
Power boost suitable | Yes |
Type of load | Capacitive |
Max. control current | 6 mA |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Compatible with Casambi | No |
Documentación
4 documentos
Hoja técnica
Hoja técnica
Hoja técnica
Manual de uso
SELECCIONAR UNA ACCIÓN