![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741478-WEB-R.jpg)
Adaptador Valena Next para RJ 45 - para 2 conectores Keystone - Dark
Valena Next
LEGRAND
Adaptador Valena Next para RJ 45 - para 2 conectores Keystone - Dark
REF. 741478
EAN.
3414971267008
El adaptador permite tapar tomas RJ 45 con mecanismo estándar Keystone, para asegurar una perfecta armonía estética de la instalación.
Garantía 3 años
Familia de precios : 2000
11,75 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | Yes |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
---|---|
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 19.5 mm |
Built-in depth | 9.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |