-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-011218-WEB-R.jpg)
Soporte para mecanismo Mosaic - para tapa DLP Aluminio de 85mm de an. -8 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/011169-LEGRAND.jpg)
Soportes para mecanismos universales- para tapa DLP Aluminio de 85mm de an. - 3 elementos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/011216_pw_134735.jpg)
Soporte para mecanismo Mosaic - para tapa DLP Aluminio de 85mm de an. -6 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-011168-WEB-R.jpg)
Soportes para mecanismos universales- para tapa DLP Aluminio de 85mm de an. - 2 elementos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-011214-WEB-R.jpg)
Soporte para mecanismo Mosaic - para tapa DLP Aluminio de 85mm de an. -4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/011167_pw_114540.jpg)
Soportes para mecanismos universales- para tapa DLP Aluminio de 85mm de an. - 1 elemento
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-011212-WEB-R.jpg)
Soporte para mecanismo Mosaic - para tapa DLP Aluminio de 85mm de an. -2 módulos
Sin IVA