-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
Soporte universal para canal DLP. Tapa 85 mm solo horizontal. 4 elementos.
Sin IVA
Soporte modular- para DLP tapa 65mm - 2 módulos
Sin IVA
Soporte modular- para DLP tapa 85mm - 3 módulos
Sin IVA
Soporte Mosaic - para DLP tapa 85mm - 8 módulos
Sin IVA
Soporte universal - para DLP tapa 85mm - 3 elementos
Sin IVA
Soporte Mosaic - para DLP tapa 85mm - 6 módulos
Sin IVA
Soporte universal - para DLP tapa 85mm - 2 elementos
Sin IVA
Soporte universal para canal DLP. Tapa 85 mm solo horizontal. 3 elementos.
Sin IVA
Soporte universal - para DLP tapa 85mm solo horizontal - 1 elemento
Sin IVA
Soporte Mosaic - para DLP tapa 85mm - 4 módulos
Sin IVA
Soporte Mosaic - para DLP tapa 85mm - 2 módulos
Sin IVA