-
Assembly arrangement
-
Transparent
-
Material
-
Support ring
-
Utilization
-
Material quality
-
With dust cover
-
Outlet direction
-
Surface protection
-
Surface protection
-
Imprintable label
-
Mounting method
-
With imprint
-
Device width
-
Device width
-
Type of fastening
-
With strain relief
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
Luster terminal
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4207-BTICINO-600.jpg)
Frontal TV-R-SAT universal Livinglight - Antracita - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4207-BTICINO-600.jpg)
Frontal TV-R-SAT universal Livinglight - Tech - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-L4212-WEB-F.jpg)
Frontal TV/R-SAT universal Livinglight - Antracita - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-NT4212-WEB-F.jpg)
Frontal TV/R-SAT universal Livinglight - Tech - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/L4204-BTICINO-600.jpg)
Frontal TV-R universal Livinglight - Antracita - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4204-BTICINO-600.jpg)
Frontal TV-R universal Livinglight - Tech - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4207-BTICINO-600.jpg)
Frontal TV-R-SAT universal Livinglight - Blanco - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/BT-N4212-WEB-F.jpg)
Frontal TV/R-SAT universal Livinglight - Blanco - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4204-BTICINO-600.jpg)
Frontal TV-R universal Livinglight - Blanco - 2 módulos
Sin IVA