Filtros
Borrar todo
Categoría
Características técnicas
-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Number of channels
-
Number of channels
-
Accuracy per day
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
60 min program
-
Text guidance in display
-
Suitable for manual operation
-
Radio-controlled
-
24 h program
-
External programming
-
With memory card
-
Annual program
-
Mains synchronous
-
Supply voltage
-
Number of memory locations
-
Autonomy in hours
-
Quartz controlled
-
Weekly program
-
Autonomy in years
-
Shortest switching time channel 1
-
Holiday program
-
Holiday program
-
Impulse program
-
Shortest switching time channel 2
-
Cycle program
-
Automatic switching summer-/winter time
-
Random program
-
Hour meter
-
Nominal switching current at 250 V AC
-
Switching preselection
-
Contact type
-
Contact type
-
Astro program
-
Potential free switch contact
-
Radio-controlled (DCF77)
-
Potential free switch contact
-
GPS (global positioning system)
-
External pushbutton input
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-412681-WEB-R.jpg)
LEGRAND
Interruptores horarios
REF. 412681
Interruptor horario digital Alpha3 1 módulo 1 canal 16A contacto conmutado
388,33 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/603773-LEGRAND-1000.jpg)
LEGRAND
Interruptores horarios
REF. 603773
Interruptor horario programable digital - semanal- 2 salidas 250 V~
285,72 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/003710.jpg)
LEGRAND
Interruptores horarios
REF. 003710
Interruptor horario programable digital - semanal- 1 salida 250 V~
245,68 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/603772-LEGRAND-1000.jpg)
LEGRAND
Interruptores horarios
REF. 603772
Interruptor horario programable digital - semanal- 2 salidas 250 V~
213,84 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.