Filtros
Borrar todo
Categoría
Características técnicas
-
Mounting level
-
Type of profile rail
-
Material
-
Type of ventilation
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
With roof plate
-
With earthing
-
With front door
-
Surface finishing
-
With sidewall
-
Number of doors
-
Max. load capacity
-
Number of height units
-
Demountable
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
RAL-number
-
Fitted with door or cover
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-646230-WEB-R.jpg)
LEGRAND
Linkeo
REF. 646230
Mural 19" fijo - Paneles fijos - 6U - Ancho 600mm - Carga 18 Kg
286,59 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.