![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/420629_pw_237328.jpg)
Automático MCCB DPX³ 250 - magnetotérmico diferencial -- 4P - Icu 70 kA(400 V~) - In 250A
DPX³
LEGRAND
Automático MCCB DPX³ 250 - magnetotérmico diferencial -- 4P - Icu 70 kA(400 V~) - In 250A
REF. 420629
EAN.
3245064206297
Caja moldeada magnetotérmico diferencial - versión fija - Térmico ajustable de 0,8 a 1 In - Magnético ajustable de 5 a 10 In - Diferencial electrónico integrado con pantalla LCD - Icu 70 kA - 4P - In: 250 A.
Garantía 2 años
Familia de precios : 1001
8 777,36 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Rated permanent current Iu | 250 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 70 kA |
Overload release current setting | 200-250 A |
Adjustment range short-term delayed short-circuit release | 1250-2500 A |
Adjustment range undelayed short-circuit release | 1250-2500 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
Number of auxiliary contacts as change-over contact | 1 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
Documentación
8 documentos
Brochure
Brochure
Hoja técnica
Manual de uso
Hoja técnica
Guía técnica
Hoja técnica
Manual de uso
1 documento
3D Autocad
2 documentos
Software
Software
SELECCIONAR UNA ACCIÓN