-
Number of contacts as change-over contact
-
Type of switch drive
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Built as switching-on coil
-
Rated operation current Ie at AC-15, 230 V
-
Type of electric connection
-
Built as switch-off coil
-
Type of electric connection
-
Type of electric connection
-
Suitable for power circuit breaker
-
Mounting method
-
Delayed
-
Delayed
-
Suitable for off-load switch
-
Suitable for motor safety switch
-
Suitable for overload relay
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Frequency
-
Terminal marking indication
-
Halogen free
-
Prewired
-
Terminals capacity
-
Terminals capacity
Mandomotorizado DMX³ 1600 - 24 V~/=
Sin IVA
Mandomotorizado DMX³ 1600 - 48 V~/=
Sin IVA
Mandomotorizado DMX³ 1600 - 220-250 V~/=
Sin IVA
Módulo de retardo DMX³ - para bobina demínima tensión - 230 V~/=
Sin IVA
Módulo de retardo DMX³ - para bobina demínima tensión - 110 V~/=
Sin IVA
Contacto de señalización para DMX³ 1600 versión seccionable
Sin IVA
Bobina de disparo a emisión de corriente DMX³ 1600 - 24 V~/=
Sin IVA
Bobina de disparo a emisión de corriente DMX³ 1600 - 48 V~/=
Sin IVA
Bobina de disparo a emisión de corriente DMX³ 1600 - 220 - 250 V~/=
Sin IVA
Bobina de cierre DMX³ 1600 - 24 V~/=
Sin IVA
Bobina de cierre DMX³ 1600 - 48 V~/=
Sin IVA
Bobina de cierre DMX³ 1600 - 220 - 250 V~/=
Sin IVA
Bobina de disparo demínima tensión DMX³ 1600 - 24 V~/=
Sin IVA
Bobina de disparo demínima tensión DMX³ 1600 - 48 V~/=
Sin IVA
Bobina de disparo demínima tensión DMX³ 1600 -220 - 250 V~/=
Sin IVA