-
Material
-
Flexible
-
Length
-
Distance of slots
-
Slit width
-
Type of side wall
-
Self-extinguishing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036225-LEGRAND-1000.jpg)
Canal Lina 25 - 80x120mm - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036217-LEGRAND-1000.jpg)
Canal Lina 25 - 80x80mm - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036216-LEGRAND-1000.jpg)
Canal Lina 25 - 60x80mm - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036211-LEGRAND-1000.jpg)
Canal Lina 25 - 40x60mm - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036203-LEGRAND-1000.jpg)
Canaleta para cables Lina 25 - 25x80mm - azul 2525 - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036206-LEGRAND-1000.jpg)
Canal Lina 25 - 40x40mm - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036205-LEGRAND-1000.jpg)
Canaleta para cables Lina 25 - 40x25mm - azul 2525 - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036201-LEGRAND-1000.jpg)
Canal Lina 25 - 40x25mm - L. 2m
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/036200-LEGRAND-1000.jpg)
Canal Lina 25 - 25x25mm - L. 2m
Sin IVA