![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-055423-WEB-R.jpg)
Base 25A, 2P+T 380V. Para instalación en caja 80x80mm empotrada o de superficie. Color blanco
Bases y clavijas
LEGRAND
Base 25A, 2P+T 380V. Para instalación en caja 80x80mm empotrada o de superficie. Color blanco
REF. 055423
EAN.
3245060554231
Base 2P+T 25A 380V Según norma UNE 201315 - 94. Para instalación en caja 80x80mm empotrada (ref. 0 801 41) o superficie (ref. 0 802 81) Diseño Mosaic. Color blanco.
Garantía 3 años
Familia de precios : 9002
19,98 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Flat |
Number of active contacts (round) | 0 |
Número de contactos activos (planos) | 2 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Other |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | White |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | Other |
---|---|
Mounting method | Surface mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Rotated central insert | No |
Intensidad nominal | 25 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK07 |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Voltage type | AC |
Power Delivery | No |
Cable support | Other |
Cover | Complete housing |
Connected object | No |