Pasar al contenido principal
Logo print

Base afeitadora Living Now - 230V~- 115/230 V~ - 3 módulos - Dark

Living Now BTICINO

Base afeitadora Living Now - 230V~- 115/230 V~ - 3 módulos - Dark

REF. KG4177 EAN. 8005543610848

Esta toma permite el uso de dispositivos como una afeitadora eléctrica o un secador de pelo. El transformador suministrado permite pasar de 230 a 115V.

Garantía 3 años
Familia de precios : 2242
164,51 € / 1 piece Embalaje: 5 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 3
Mounting method Flush-mounted
With hinged lid No
Voltage reversible Yes
Nominal voltage low value 115 V
Nominal voltage high value 230 V
Rated output 20 VA
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7015
Transparent No
Device width 67 mm
Device height 86 mm
Device depth 59.5 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 46 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP21
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication No
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

Documentación

1 documento
Hoja técnica
IDP000424_01-EN.pdf pdf (0.32 Mo)