![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/774123_pw_124142.jpg)
Base de altavoces Valena - simple - Marfil
Valena
LEGRAND
Base de altavoces Valena - simple - Marfil
REF. 774123
EAN.
3245067741238
Esta base de sonidoValena permite conectar altavoces al sistema Hi-Fi o Home Cinema. El mecanismo debe completarse con un frontal y una placa.
Garantía 3 años
Familia de precios : 2003
34,16 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Mounting with claw and screw |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 57.6 mm |
Device height | 51.6 mm |
Device depth | 9.1 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |