![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KW/BT-KW4269R-WEB-R.jpg)
Base audio doble RCA Living Now - Blanco - 1 módulo
Living Now
BTICINO
Base audio doble RCA Living Now - Blanco - 1 módulo
REF. KW4269R
EAN.
8005543621745
El conector Living Now Dual RCA le permite conectar dispositivos de audio o video.
Garantía 3 años
Familia de precios : 2242
17,94 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Utilization | S-Video |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 38 mm |
Min. depth of built-in installation box | 31.5 mm |
Built-in depth | 21.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |