![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HD/HD4280-BTICINO-1000.jpg)
Base audio jack de 3,5 mm - Axolute - 1 módulo -Blanco
Axolute
BTICINO
Base audio jack de 3,5 mm - Axolute - 1 módulo -Blanco
REF. HD4280
EAN.
8005543401422
Garantía 2 años
Familia de precios : 8401
39,00 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Jack plug |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 1 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 30.35 mm |
Built-in depth | 20.85 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN