![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-NT4191AA-WEB-F.jpg)
Base cargador doble USB Livinglight - Tipo A+A - Tech - 1 módulo
Livinglight
BTICINO
Base cargador doble USB Livinglight - Tipo A+A - Tech - 1 módulo
REF. NT4191AA
EAN.
8005543699485
Cargadores USB A+A - 3A/5V - 15W - Permiten la carga rápida de móviles, tablets, smartphones, MP3, MP4 - Liberan espacio para bases de corriente - Consumo en reposo <lt/> 0,1 W - Clase II TBTS - Suministrado sin cable - 1 módulo - Tech.
Garantía 3 años
Familia de precios : 2240
52,68 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Number of ports USB-A | 2 |
Number of ports USB-C | 0 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Output voltage | 5-5 V |
Power consumption | 0.083 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Aluminium |
RAL-number | 7035 |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 41 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 30 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.5-0.5 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |