![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/BT-HC4285C1-WEB-R.jpg)
Base cargador individual USB (A) Axolute - 1,1A - 5V - 230V - Tech - 1 módulo
Axolute
BTICINO
Base cargador individual USB (A) Axolute - 1,1A - 5V - 230V - Tech - 1 módulo
REF. HC4285C1
EAN.
8005543587157
El cargador USB TipoA permite la carga rápida de dispositivos móviles (tablets, smartphones, reproductores MP3, relojes, etc.). El mecanismo debe completarse con una placa.
Garantía 3 años
Familia de precios : 2241
52,40 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Number of ports USB-A | 1 |
Number of ports USB-C | 0 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 1500 mA |
Output voltage | 5-5 V |
Power consumption | 0.066 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Aluminium |
RAL-number | 7035 |
Device width | 22.3 mm |
Device height | 45 mm |
Device depth | 41 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 41.5 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.25-0.25 A |
Standby consumption | 0.07 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
SELECCIONAR UNA ACCIÓN