![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HS/BT-HS4287C2-WEB-F.jpg)
Base cargador USB (A+C) Axolute - 3A - 5V - 230V - 2 módulos - Antracita
Axolute
BTICINO
Base cargador USB (A+C) Axolute - 3A - 5V - 230V - 2 módulos - Antracita
REF. HS4287C2
EAN.
8005543622155
El cargador USB TipoA + C permite la carga rápida de dispositivos móviles (tablets, smartphones, reproductores MP3, relojes, etc.). El mecanismo debe completarse con una placa.
Garantía 3 años
Familia de precios : 2241
73,44 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Number of ports USB-A | 1 |
Number of ports USB-C | 1 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Output voltage | 5-5 V |
Power consumption | 0.066 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Anthracite |
RAL-number | 7015 |
Device width | 45.1 mm |
Device height | 45 mm |
Device depth | 42 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Antimicrobial treatment | No |
Wireless | No |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.5-0.5 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |