Pasar al contenido principal
Logo print

Base cargador USB (A+C) Axolute - 3A - 5V - 230V - 2 módulos - Blanco

Axolute BTICINO

Base cargador USB (A+C) Axolute - 3A - 5V - 230V - 2 módulos - Blanco

REF. HD4287C2 EAN. 8005543622148

El cargador USB TipoA + C permite la carga rápida de dispositivos móviles (tablets, smartphones, reproductores MP3, relojes, etc.). El mecanismo debe completarse con una placa.

Garantía 3 años
Familia de precios : 2241
73,44 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Other
Number of ports USB-A 1
Number of ports USB-C 1
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.066 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour White
RAL-number 9003
Device width 45.1 mm
Device height 45 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²