Pasar al contenido principal
Logo print

Base cargador USB (C+C) Livinglight - 3A - 5V - 230V - 2 módulos - Tech

Livinglight BTICINO

Base cargador USB (C+C) Livinglight - 3A - 5V - 230V - 2 módulos - Tech

REF. NT4286C2 EAN. 8005543622391

El cargador USB Tipo C + C permite la carga rápida de dispositivos móviles (tablets, smartphones, reproductores MP3, relojes, etc.). El mecanismo debe completarse con una placa y soporte.

Garantía 3 años
Familia de precios : 2240
51,58 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Other
Number of ports USB-A 0
Number of ports USB-C 2
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.064 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Aluminium
RAL-number 7035
Device width 44 mm
Device height 44 mm
Device depth 43 mm
Min. depth of built-in installation box 42 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentación

1 documento
Hoja técnica
IDP001546_01-EN.pdf pdf (0.25 Mo)