Pasar al contenido principal
Logo print

Base cargador USB Valena Next - Tipo C PowerDelivery - 45W - 2 módulos - Blanco

Valena Next LEGRAND

Base cargador USB Valena Next - Tipo C PowerDelivery - 45W - 2 módulos - Blanco

REF. 741239 EAN. 3414972510233

El cargador USB PowerDelivery tipo C permite alimentar y cargar dispositivos como PC, tablets, smartphones, etc.

Garantía 3 años
Familia de precios : 2000
82,72 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Other
Number of ports USB-A 0
Number of ports USB-C 1
Operating voltage 220-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-20 V
Power consumption 0.074 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour White
RAL-number 9003
Device width 74 mm
Device height 74 mm
Device depth 45 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 35 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 220-240 V
Power Delivery Yes
Supply current 0.8-0.8 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentación

3 documentos
Hoja técnica
F03838ES-00.pdf pdf (0.27 Mo)
Hoja técnica
F03838FR-00.pdf pdf (0.27 Mo)
Hoja técnica
F03838EN-00.pdf pdf (0.29 Mo)