![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-741439-WEB-R.jpg)
Base cargador USB Valena Next - Tipo C PowerDelivery - 45W - 2 módulos - Dark
Valena Next
LEGRAND
Base cargador USB Valena Next - Tipo C PowerDelivery - 45W - 2 módulos - Dark
REF. 741439
EAN.
3414972510271
El cargador USB PowerDelivery tipo C permite alimentar y cargar dispositivos como PC, tablets, smartphones, etc.
Garantía 3 años
Familia de precios : 2000
103,40 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Number of ports USB-A | 0 |
Number of ports USB-C | 1 |
Operating voltage | 220-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Output voltage | 5-20 V |
Power consumption | 0.074 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Black |
RAL-number | 9017 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 45 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 35 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 220-240 V |
Power Delivery | Yes |
Supply current | 0.8-0.8 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
3 documentos
Hoja técnica
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN