Pasar al contenido principal
Logo print

Base de corriente 2P+T Niloé Step - borne automático - 16A - 250V~

Niloé Step LEGRAND

Base de corriente 2P+T Niloé Step - borne automático - 16A - 250V~

REF. 864020 EAN. 3414971123038

La base de enchufe con puesta a tierra Niloé Step permite la conexión de un dispositivo eléctrico o electrónico. El mecanismo debe completarse con una placa de cubierta y una placa.

Garantía 3 años
Familia de precios : 2017
4,48 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Profundidad del dispositivo 40.3 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Profundidad de instalación 30.8 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable section 2.5-2.5 mm²
Cable support Other
Cover Other
Connected object No

Documentación

1 documento
Hoja técnica
F02720EN-00.pdf pdf (0.47 Mo)
4 documentos
Certificado
Certificado
OC / CB-HU-002606 (0.13 Mo)
Certificado
AENOR-030/002566 (0.51 Mo)
Certificado