![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-069701-WEB-R.jpg)
Base de corriente Plexo IP 55 - 16A - 2P+T - instalación en superficie - gris
Plexo
LEGRAND
Base de corriente Plexo IP 55 - 16A - 2P+T - instalación en superficie - gris
REF. 069701
EAN.
3245060697013
Base de corriente 2P+T 16A. Para instalación que necesite protección contra el agua y el polvo - IP55. Mecanismo completo para instalación de superficie.
Garantía 3 años
Familia de precios : 2102
17,35 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Protective contact | Other |
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | Degree of protection (IP) |
Connection type | Push-in clamp |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Grey |
RAL-number (similar) | 7046 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Surface mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 80 mm |
Device height | 84 mm |
Device depth | 62 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Complete housing |
Connected object | No |