![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/070722-LEGRAND-1000.jpg)
Base de corriente Plexo IP 55 antibacteriano - 2P+T-modular-Blanco ártico
Plexo
LEGRAND
Base de corriente Plexo IP 55 antibacteriano - 2P+T-modular-Blanco ártico
REF. 070722
EAN.
3245060707224
Base de corriente 2P+T 16A. Para instalación que necesite protección contra el agua y el polvo - IP55. Mecanismos suministrados con frontal de acabado. Instalación con cajas de superficie o marcos soporte de empotrar.
Garantía 3 años
Familia de precios : 2102
20,40 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Protective contact | Other |
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | Degree of protection (IP) |
Connection type | Screwed terminal |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | Yes |
With loop through function | Yes |
With on/off switch | No |
Colour of switch operator | White |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 48 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 30 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Central cover plate |
Connected object | No |
Documentación
7 documentos
Certificado
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Certificado
OC / CB-FR_711334
(0.59 Mo)
Certificado
KSC-JW04001-20001A
(0.27 Mo)
Certificado
Antibacterial-546-LEG.07.6
(3.48 Mo)
Certificado
OC / CB-FR_711318
(0.58 Mo)
Certificado
MEEI-UP 69266591 0001
(1.68 Mo)
Certificado
AENOR-030/002270
(0.6 Mo)
SELECCIONAR UNA ACCIÓN