Pasar al contenido principal
Logo print

Base de corriente Valena Next - 2P+T con obturadores - bornes automáticos - 10/16A - 230V~- Aluminio

Valena Next LEGRAND

Base de corriente Valena Next - 2P+T con obturadores - bornes automáticos - 10/16A - 230V~- Aluminio

REF. 741321 EAN. 3414971265448

Las bases de enchufe con toma de tierra Valena Next permiten conectar uno o varios dispositivos eléctricos o electrónicos.

Garantía 3 años
Familia de precios : 2000
10,25 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 0
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Aluminium
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Aluminium
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 74 mm
Device height 74 mm
Device depth 43 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 29 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Prewired No
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Documentación

2 documentos
Hoja técnica
F02741ES-00.pdf pdf (0.35 Mo)
Hoja técnica
F02741FR-00.pdf pdf (0.21 Mo)
3 documentos
Certificado
OC / CB-HU-003758 (0.66 Mo)
Certificado
AENOR-030/002494 (0.62 Mo)
Certificado
OC / CB-HU-002223 (0.31 Mo)