![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4285P-WEB-R.jpg)
Base datos USB tipo A - Living Now - 1 módulo - Blanco
Living Now
BTICINO
Base datos USB tipo A - Living Now - 1 módulo - Blanco
REF. K4285P
EAN.
8005543610978
Inserto de 1 módulo LivingNow USB-A con cable de conexión y enchufe.
Garantía 3 años
Familia de precios : 2242
20,94 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | USB |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
---|---|
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |