Filtros
Borrar todo
Categoría
Características técnicas
-
Assembly arrangement
-
Transparent
-
Material
-
Support ring
-
Material quality
-
With dust cover
-
Utilization
-
Outlet direction
-
Surface protection
-
Imprintable label
-
Mounting method
-
With imprint
-
With lighting
-
Device width
-
With strain relief
-
Device height
-
Type of fastening
-
Profundidad del dispositivo
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Contact type
-
Isolated connections
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Profundidad mín. de la caja de empotrar
-
Profundidad de instalación
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/AM4284-BTICINO-1000.jpg)
BTICINO
Màtix
REF. AM4284
Base video HDMI - Màtix - 2 módulos - Blanco
32,30 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.