Pasar al contenido principal
Logo print

Base informática RJ45 Valena Next - Cat.6 - UTP - doble - conexión rápida Toolless - Blanco

Valena Next LEGRAND

Base informática RJ45 Valena Next - Cat.6 - UTP - doble - conexión rápida Toolless - Blanco

REF. 741276 EAN. 3414971265202

El enchufe RJ45 conecta dos dispositivos (PC, impresora) a la red local (caja de Internet, conmutador). La distribución por cable garantiza una conexión a Internet de alta velocidad, segura y confiable.

Garantía 3 años
Familia de precios : 2000
34,09 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 6
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover No
With terminal resistor No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 74 mm
Device height 74 mm
Device depth 37 mm
Built-in depth 23.69 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentación

2 documentos
Hoja técnica
F02816ES-00.pdf pdf (0.71 Mo)
Hoja técnica
F02816FR-00.pdf pdf (0.57 Mo)
9 documentos
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado