![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741475-WEB-R.jpg)
Base informática RJ45 Valena Next - Cat.6 - UTP - individual - conexión rápida Toolless - Dark
Valena Next
LEGRAND
Base informática RJ45 Valena Next - Cat.6 - UTP - individual - conexión rápida Toolless - Dark
REF. 741475
EAN.
3414971266919
El enchufe RJ45 conecta un dispositivo (PC, impresora) a la red local (caja de Internet, conmutador). La distribución por cable garantiza una conexión a Internet de alta velocidad, segura y confiable.
Garantía 3 años
Familia de precios : 2000
22,83 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Black |
RAL-number | 9017 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 37 mm |
Built-in depth | 23.69 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentación
9 documentos
Certificado
AoC-PL2_C6_UTP_32886_ac1191056
(0.06 Mo)
Certificado
AoC-PL3_Cat6_UTP_32754_ac1181026
(0.07 Mo)
Certificado
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Certificado
AoC-SA51_SB51_ac109587
(0.06 Mo)
Certificado
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
Certificado
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
Certificado
AoC-CL4_Cat6_UTP_32866_ac1181047
(0.08 Mo)
Certificado
AoC-CL4_Cat6_UTP_32754_ac1181046 (
(0.08 Mo)
Certificado
AoC-PL2_Cat6_UTP_32754_ac1181024
(0.07 Mo)
SELECCIONAR UNA ACCIÓN